,Model##other##,Design Air Flow Minimum##HVAC_Air_Flow##Cubic_feet_per_minute,Design Air Flow Maximum##HVAC_Air_Flow##Cubic_feet_per_minute,Air In Connection Width##HVAC_Duct_Size##inches,Air In Connection Height##HVAC_Duct_Size##inches,Air Out Connection Width##HVAC_Duct_Size##inches,Air Out Connection Height##HVAC_Duct_Size##inches,Heating Water Connection Diameter##pipe_size##inches,Number of Poles##other##,Main Unit Length##length##inches,Width##length##inches,Height##length##inches,Coil Section Length##length##inches,Heating Coil Row Count##Other##,Air Inlet Length##length##inches,Sound Attenuator Length##Length##Inches,Control Box Length##length##inches,Control Box Width##length##inches,Control Box Height##length##inches,Coil Outlet Connection Offset Center##length##inches,Coil Inlet Connection Offset Center##length##inches,Coil Out Connections Offset Top##length##inches,Coil In Connections Offset Bottom##length##inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,CTRL Clearance for Control Box##length##inches,Clearance Offset Bottom##length##inches,Include Clearance##Other##,Offset Applies to Unit Bottom##Other##,Family Load Status##other##
"Size 20, 1 Row Coil",MQTHI520,0,6200,19.875,15.875,30,20,0.875,1,15.75,30,20,5,1,5,31,13.875,6,9.75,0.625,0.625,0.5625,0.5625,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 20, 2 Row Coil",MQTHI520,0,6200,19.875,15.875,30,20,0.875,1,15.75,30,20,5,2,5,31,13.875,6,9.75,0.625,0.625,0.5625,0.5625,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 20, 3 Row Coil",MQTHI520,0,6200,19.875,15.875,30,20,1.125,1,15.75,30,20,6,3,6,31,13.875,6,9.75,1.0781,1.0781,0.8125,0.8125,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 20, 4 Row Coil",MQTHI520,0,6200,19.875,15.875,30,20,1.125,1,15.75,30,20,6,4,6,31,13.875,6,9.75,1.625,1.625,0.8125,0.8125,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 24, 1 Row Coil",MQTHI524,0,7200,23.875,15.875,38,20,0.875,1,15.75,38,20,5,1,5,31,13.875,6,9.75,0.625,0.625,0.5625,0.5625,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 24, 2 Row Coil",MQTHI524,0,7200,23.875,15.875,38,20,0.875,1,15.75,38,20,5,2,5,31,13.875,6,9.75,0.625,0.625,0.5625,0.5625,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 24, 3 Row Coil",MQTHI524,0,7200,23.875,15.875,38,20,1.125,1,15.75,38,20,6,3,6,31,13.875,6,9.75,1.0781,1.0781,0.8125,0.8125,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog
"Size 24, 4 Row Coil",MQTHI524,0,7200,23.875,15.875,38,20,1.125,1,15.75,38,20,6,4,6,31,13.875,6,9.75,1.625,1.625,0.8125,0.8125,1,14.25,0,42,1,1,0,Valid - Type loaded via type catalog